Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Cylinders – Double Wiper, Swivel Plunger, B1.461

ROEMHELD Power Workholding

Metric
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
E
BODY
THREAD
PISTON
DIA
(mm)
CLAMPING
STROKE
(mm)
A3
(mm)
A4
LENGTH
UNDER HEX
(mm)
B
(mm)
C3
(mm)
K3
(mm)
P
DIA
(mm)
SW1
(mm)
SEATING
TORQUE
(ft-lbs)
WEIGHT
(lbs)
CLR-1460-110 1280 5.7 M22x1.5 12 10 44.5 25 7 10.5 45.5 7.2 24 30 .2
CLR-1461-110 2270 10.1 M26x1.5 16 12 53 33 8 11 54 7.2 27 37 .3
CLR-1462-110 3530 15.7 M30x1.5 20 15 68.5 42 8 17.5 69.5 10.5 32 44 .5
CLR-1463-110 5530 24.6 M38x1.5 25 16 71 44.5 11 18 72.5 10.5 41 59 .8
CLR-1464-110 9000 40 M48x1.5 32 20 98 71.5 12 20 100 20 50 166 2.1

Products Related to