Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded Universal Cylinders, B1.309

ROEMHELD Power Workholding

Single Acting
QUANTITY PART NO. MAX
PUSH
FORCE
(lbs)
SPRING
RETURN
FORCE
(lbs)
MAX
PUSH
FORCE
(kN)
SPRING
RETURN
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
CLR-1311-205 2250 11 10 .05 M40x1.5 8
CLR-1311-225 2250 11 10 .05 M40x1.5 20
CLR-1311-005 2250 11 10 .05 M45x1.5 8
CLR-1311-025 2250 11 10 .05 M45x1.5 20
CLR-1313-005 5500 31 24.5 .14 M48x1.5 8
CLR-1313-025 5500 31 24.5 .14 M48x1.5 20
CLR-1314-105 9000 44 40.2 .20 M55x1.5 10
CLR-1314-125 9000 44 40.2 .20 M55x1.5 20
CLR-1315-005 14100 61 62.8 .27 M65x1.5 10
CLR-1315-025 14100 61 62.8 .27 M65x1.5 20
CLR-1316-005 22100 92 98.5 .41 M75x1.5 12
CLR-1316-025 22100 92 98.5 .41 M75x1.5 20
CLR-1317-005 35000 97 156 .43 M90x2 12
CLR-1317-035 35000 97 156 .43 M90x2 25
Double Acting
QUANTITY PART NO. MAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(kN)
MAX
PULL
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
CLR-1341-305 2250 1370 10 6.1 M40x1.5 16
CLR-1341-365 2250 1370 10 6.1 M40x1.5 50
CLR-1341-395 2250 1370 10 6.1 M40x1.5 100
CLR-1341-105 2250 1370 10 6.1 M45x1.5 16
CLR-1341-165 2250 1370 10 6.1 M45x1.5 50
CLR-1341-195 2250 1370 10 6.1 M45x1.5 100
CLR-1343-105 5500 3260 24.5 14.5 M48x1.5 20
CLR-1343-165 5500 3260 24.5 14.5 M48x1.5 50
CLR-1343-195 5500 3260 24.5 14.5 M48x1.5 100
CLR-1344-105 9000 5500 40.2 24.5 M55x1.5 25
CLR-1344-165 9000 5500 40.2 24.5 M55x1.5 50
CLR-1344-195 9000 5500 40.2 24.5 M55x1.5 100
CLR-1345-105 14100 8600 62.8 38.3 M65x1.5 25
CLR-1345-165 14100 8600 62.8 38.3 M65x1.5 50
CLR-1345-195 14100 8600 62.8 38.3 M65x1.5 100
CLR-1346-105 22100 13000 98.5 57.9 M75x1.5 25
CLR-1346-165 22100 13000 98.5 57.9 M75x1.5 50
CLR-1346-195 22100 13000 98.5 57.9 M75x1.5 100
CLR-1347-105 35000 20900 156 93 M90x2 30
CLR-1347-175 35000 20900 156 93 M90x2 63
CLR-1347-195 35000 20900 156 93 M90x2 100