Exclusively Made in the USA!

Carr Lane Mfg. offers an industry-leading line of heavy duty toggle clamps including horizontal-handle toggle clamps, vertical-handle toggle clamps, push/pull toggle clamps, toggle edge clamps, latch-action toggle clamps, toggle pliers, air-powered toggle clamps and a complete line of toggle clamp accessories. All Carr Lane Mfg. clamping products are proudly made in the USA. Browse the complete line of Carr Lane Mfg. toggle clamps in our online catalog

Visit us at Booth 1041 in Greenville, South Carolina on October 26-28, 2021

Featured Items at South-Tec 2021

MCP-Series 5-Axis Concentric Vises
MCP-series 5-axis vises have optimal features to allow unrestricted tool access for multiple-side machining.
Headed Slotted Locator Bushings (Press Fit)
Slotted Locator Bushings can be used with many types of alignment pins and locating pins to align two holes without binding. Precision bushing with a tight tolerance in one direction and full relief in the perpendicular direction. This headed version provides more resistance to axial loads. The head can be left exposed, or recessed by counterboring the installation hole. Available for pin diameters from 3/16 to 1/2". Made in USA.
Captive Locating Screws
Captive Locating Screws can be used for locating and clamping, or for clamping only, by selecting the appropriate screw length. The locating screw's precision-ground body is positively retained in a locking bushing. In fully retracted position, the bushing's spring clip snaps into the body's radial groove. This holds the screw fully retracted by spring force and positively prevents removal. Spring pressure also holds the screw in intermediate extended positions, an advantage especially if the fixture is turned upside down.  
Captive Jig Pins
Similar to a standard Jig Pin, except that the pin body is positively retained in a locking bushing. In fully retracted position, the bushing's spring clip snaps into the pin's groove. This holds the pin fully retracted by spring force and positively prevents removal. Spring pressure also holds the pin in intermediate extended positions, an advantage especially if the fixture is turned upside down. Like standard Jig Pins, Captive Jig pins have an integral shoulder to keep the handle raised. Available in pin diameters from 3/16 to 1/2". Made in USA.
LIFE-EXâ„¢ Round Pins
Popular sizes of Round & Diamond Pins are now available with our proprietary LIFE-EX coating. This PVD coating is very hard, abrasion resistant, and slippery, resulting in a component that has a longer lifecycle for high-production applications. This extended lifecycle allows these items to remain in production longer with less need for replacement than standard uncoated items.