USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE BALL LOCK PINS

 

ABPK



KNOB HANDLE (USA)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
GRIP B C D
DIA
K L M N
CL-4-ABPK-0.50 CL-4-ABPK-0.50-S 1/4
.2485/.2470
0.50 .290 .275 .22 .81 .58 1.75 .38
CL-4-ABPK-0.75 CL-4-ABPK-0.75-S 0.75
CL-4-ABPK-1.00 CL-4-ABPK-1.00-S 1.00
CL-4-ABPK-1.25 CL-4-ABPK-1.25-S 1.25
CL-4-ABPK-1.50 CL-4-ABPK-1.50-S 1.50
CL-4-ABPK-1.75 CL-4-ABPK-1.75-S 1.75
CL-4-ABPK-2.00 CL-4-ABPK-2.00-S 2.00
CL-4-ABPK-2.50 CL-4-ABPK-2.50-S 2.50
CL-4-ABPK-3.00 CL-4-ABPK-3.00-S 3.00
CL-4-ABPK-3.50 CL-4-ABPK-3.50-S 3.50
CL-4-ABPK-4.00 CL-4-ABPK-4.00-S 4.00
CL-4-ABPK-4.50 CL-4-ABPK-4.50-S 4.50
CL-4-ABPK-5.00 CL-4-ABPK-5.00-S 5.00
CL-5-ABPK-0.50 CL-5-ABPK-0.50-S 5/16
.3110/.3095
0.50 .375 .315 .22 .81 .58 1.75 .38
CL-5-ABPK-0.75 CL-5-ABPK-0.75-S 0.75
CL-5-ABPK-1.00 CL-5-ABPK-1.00-S 1.00
CL-5-ABPK-1.50 CL-5-ABPK-1.50-S 1.50
CL-5-ABPK-2.00 CL-5-ABPK-2.00-S 2.00
CL-5-ABPK-2.50 CL-5-ABPK-2.50-S 2.50
CL-5-ABPK-3.00 CL-5-ABPK-3.00-S 3.00
CL-5-ABPK-4.00 CL-5-ABPK-4.00-S 4.00
CL-6-ABPK-0.50 CL-6-ABPK-0.50-S 3/8
.3735/.3720
0.50 .438 .350 .27 .88 .63 2.12 .44
CL-6-ABPK-0.75 CL-6-ABPK-0.75-S 0.75
CL-6-ABPK-1.00 CL-6-ABPK-1.00-S 1.00
CL-6-ABPK-1.25 CL-6-ABPK-1.25-S 1.25
CL-6-ABPK-1.50 CL-6-ABPK-1.50-S 1.50
CL-6-ABPK-1.75 CL-6-ABPK-1.75-S 1.75
CL-6-ABPK-2.00 CL-6-ABPK-2.00-S 2.00
CL-6-ABPK-2.50 CL-6-ABPK-2.50-S 2.50
CL-6-ABPK-3.00 CL-6-ABPK-3.00-S 3.00
CL-6-ABPK-3.50 CL-6-ABPK-3.50-S 3.50
CL-6-ABPK-4.00 CL-6-ABPK-4.00-S 4.00
CL-6-ABPK-5.00 CL-6-ABPK-5.00-S 5.00
CL-6-ABPK-6.00 CL-6-ABPK-6.00-S 6.00
CL-7-ABPK 7/16
.4360/.4345
SPECIAL .508 .365 .27 .88 .63 2.12 .44
CL-8-ABPK-1.00 CL-8-ABPK-1.00-S 1/2
.4985/.4970
1.00 .592 .445 .39 1.00 .55 2.12 .44
CL-8-ABPK-1.25 CL-8-ABPK-1.25-S 1.25
CL-8-ABPK-1.50 CL-8-ABPK-1.50-S 1.50
CL-8-ABPK-1.75 CL-8-ABPK-1.75-S 1.75
CL-8-ABPK-2.00 CL-8-ABPK-2.00-S 2.00
CL-8-ABPK-2.50 CL-8-ABPK-2.50-S 2.50
CL-8-ABPK-3.00 CL-8-ABPK-3.00-S 3.00
CL-8-ABPK-3.50 CL-8-ABPK-3.50-S 3.50
CL-8-ABPK-4.00 CL-8-ABPK-4.00-S 4.00
CL-8-ABPK-4.50 CL-8-ABPK-4.50-S 4.50
CL-8-ABPK-5.00 CL-8-ABPK-5.00-S 5.00
CL-8-ABPK-6.00 CL-8-ABPK-6.00-S 6.00
CL-9-ABPK 9/16
.5610/.5595
SPECIAL .666 .495 .39 1.00 .55 2.12 .44
CL-10-ABPK-1.00 CL-10-ABPK-1.00-S 5/8
.6235/.6220
1.00 .750 .565 .50 1.25 1.13 2.75 .50
CL-10-ABPK-1.50 CL-10-ABPK-1.50-S 1.50
CL-10-ABPK-2.00 CL-10-ABPK-2.00-S 2.00
CL-10-ABPK-2.50 CL-10-ABPK-2.50-S 2.50
CL-10-ABPK-3.00 CL-10-ABPK-3.00-S 3.00
CL-10-ABPK-4.00 CL-10-ABPK-4.00-S 4.00
CL-12-ABPK-1.00 CL-12-ABPK-1.00-S 3/4
.7485/.7470
1.00 .886 .655 .50 1.25 1.13 2.75 .50
CL-12-ABPK-1.50 CL-12-ABPK-1.50-S 1.50
CL-12-ABPK-2.00 CL-12-ABPK-2.00-S 2.00
CL-12-ABPK-2.50 CL-12-ABPK-2.50-S 2.50
CL-12-ABPK-3.00 CL-12-ABPK-3.00-S 3.00
CL-12-ABPK-4.00 CL-12-ABPK-4.00-S 4.00
CL-14-ABPK 7/8
.8735/.8720
SPECIAL 1.044 .745 .71 1.62 1.00 4.00 .75
CL-16-ABPK-2.00 CL-16-ABPK-2.00-S 1
.9985/.9970
2.00 1.217 .875 .71 1.62 1.00 4.00 .75
CL-16-ABPK-2.50 CL-16-ABPK-2.50-S 2.50
CL-16-ABPK-3.00 CL-16-ABPK-3.00-S 3.00
CL-16-ABPK-4.00 CL-16-ABPK-4.00-S 4.00
CL-16-ABPK-6.00 CL-16-ABPK-6.00-S 6.00


KNOB HANDLE (METRIC)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
GRIP B C D
DIA
K L M N
CLM-6-ABPK-20 CLM-6-ABPK-20-S 6mm
.2346/.2331
20mm .278 .275 .22 .81 .65 1.75 .38
CLM-6-ABPK-30 CLM-6-ABPK-30-S 30mm
CLM-6-ABPK-40 CLM-6-ABPK-40-S 40mm
CLM-6-ABPK-50 CLM-6-ABPK-50-S 50mm
CLM-8-ABPK-20 CLM-8-ABPK-20-S 8mm
.3134/.3118
20mm .371 .315 .22 .81 .75 1.75 .38
CLM-8-ABPK-30 CLM-8-ABPK-30-S 30mm
CLM-8-ABPK-40 CLM-8-ABPK-40-S 40mm
CLM-8-ABPK-50 CLM-8-ABPK-50-S 50mm
CLM-10-ABPK-30 CLM-10-ABPK-30-S 10mm
.3921/.3906
30mm .469 .350 .27 .88 .72 2.12 .44
CLM-10-ABPK-40 CLM-10-ABPK-40-S 40mm
CLM-10-ABPK-50 CLM-10-ABPK-50-S 50mm
CLM-12-ABPK 12mm
.4709/.4693
SPECIAL .567 .445 .27 1.00 .73 2.12 .44
CLM-16-ABPK 16mm
.6283/.6268
SPECIAL .748 .565 .50 1.25 1.13 2.75 .50
CLM-20-ABPK 20mm
.7858/.7843
SPECIAL .948 .795 .50 2.00 1.00 2.75 .50


Add "C" suffix to part no. for attached cable assembly.


ABPT




T - HANDLE (USA)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
GRIP B C D
DIA
E F G
DIA
H
CL-4-ABPT-0.50 CL-4-ABPT-0.50-S 1/4
.2485/.2470
0.50 .290 .275 .22 1.51 1.06 .75 2.25
CL-4-ABPT-0.75 CL-4-ABPT-0.75-S 0.75
CL-4-ABPT-1.00 CL-4-ABPT-1.00-S 1.00
CL-4-ABPT-1.25 CL-4-ABPT-1.25-S 1.25
CL-4-ABPT-1.50 CL-4-ABPT-1.50-S 1.50
CL-4-ABPT-1.75 CL-4-ABPT-1.75-S 1.75
CL-4-ABPT-2.00 CL-4-ABPT-2.00-S 2.00
CL-4-ABPT-2.50 CL-4-ABPT-2.50-S 2.50
CL-4-ABPT-3.00 CL-4-ABPT-3.00-S 3.00
CL-4-ABPT-3.50 CL-4-ABPT-3.50-S 3.50
CL-4-ABPT-4.00 CL-4-ABPT-4.00-S 4.00
CL-4-ABPT-4.50 CL-4-ABPT-4.50-S 4.50
CL-4-ABPT-5.00 CL-4-ABPT-5.00-S 5.00
CL-5-ABPT-0.50 CL-5-ABPT-0.50-S 5/16
.3110/.3095
0.50 .375 .315 .22 1.45 1.06 .75 2.25
CL-5-ABPT-0.75 CL-5-ABPT-0.75-S 0.75
CL-5-ABPT-1.00 CL-5-ABPT-1.00-S 1.00
CL-5-ABPT-1.50 CL-5-ABPT-1.50-S 1.50
CL-5-ABPT-2.00 CL-5-ABPT-2.00-S 2.00
CL-5-ABPT-2.50 CL-5-ABPT-2.50-S 2.50
CL-5-ABPT-3.00 CL-5-ABPT-3.00-S 3.00
CL-5-ABPT-4.00 CL-5-ABPT-4.00-S 4.00
CL-6-ABPT-0.50 CL-6-ABPT-0.50-S 3/8
.3735/.3720
0.50 .438 .350 .27 1.48 1.06 .93 3.00
CL-6-ABPT-0.75 CL-6-ABPT-0.75-S 0.75
CL-6-ABPT-1.00 CL-6-ABPT-1.00-S 1.00
CL-6-ABPT-1.25 CL-6-ABPT-1.25-S 1.25
CL-6-ABPT-1.50 CL-6-ABPT-1.50-S 1.50
CL-6-ABPT-1.75 CL-6-ABPT-1.75-S 1.75
CL-6-ABPT-2.00 CL-6-ABPT-2.00-S 2.00
CL-6-ABPT-2.50 CL-6-ABPT-2.50-S 2.50
CL-6-ABPT-3.00 CL-6-ABPT-3.00-S 3.00
CL-6-ABPT-3.50 CL-6-ABPT-3.50-S 3.50
CL-6-ABPT-4.00 CL-6-ABPT-4.00-S 4.00
CL-6-ABPT-5.00 CL-6-ABPT-5.00-S 5.00
CL-6-ABPT-6.00 CL-6-ABPT-6.00-S 6.00
CL-7-ABPT 7/16
.4360/.4345
SPECIAL .508 .365 .27 1.48 1.06 .93 3.00
CL-8-ABPT-1.00 CL-8-ABPT-1.00-S 1/2
.4985/.4970
1.00 .592 .445 .39 1.55 1.06 .93 3.00
CL-8-ABPT-1.25 CL-8-ABPT-1.25-S 1.25
CL-8-ABPT-1.50 CL-8-ABPT-1.50-S 1.50
CL-8-ABPT-1.75 CL-8-ABPT-1.75-S 1.75
CL-8-ABPT-2.00 CL-8-ABPT-2.00-S 2.00
CL-8-ABPT-2.50 CL-8-ABPT-2.50-S 2.50
CL-8-ABPT-3.00 CL-8-ABPT-3.00-S 3.00
CL-8-ABPT-3.50 CL-8-ABPT-3.50-S 3.50
CL-8-ABPT-4.00 CL-8-ABPT-4.00-S 4.00
CL-8-ABPT-4.50 CL-8-ABPT-4.50-S 4.50
CL-8-ABPT-5.00 CL-8-ABPT-5.00-S 5.00
CL-8-ABPT-6.00 CL-8-ABPT-6.00-S 6.00
CL-9-ABPT 9/16
.5610/.5595
SPECIAL .666 .495 .39 1.55 1.06 .93 3.00
CL-10-ABPT-1.00 CL-10-ABPT-1.00-S 5/8
.6235/.6220
1.00 .750 .565 .50 2.07 1.25 1.31 3.50
CL-10-ABPT-1.50 CL-10-ABPT-1.50-S 1.50
CL-10-ABPT-2.00 CL-10-ABPT-2.00-S 2.00
CL-10-ABPT-2.50 CL-10-ABPT-2.50-S 2.50
CL-10-ABPT-3.00 CL-10-ABPT-3.00-S 3.00
CL-10-ABPT-4.00 CL-10-ABPT-4.00-S 4.00
CL-12-ABPT-1.00 CL-12-ABPT-1.00-S 3/4
.7485/.7470
1.00 .886 .655 .50 2.07 1.25 1.31 3.50
CL-12-ABPT-1.50 CL-12-ABPT-1.50-S 1.50
CL-12-ABPT-2.00 CL-12-ABPT-2.00-S 2.00
CL-12-ABPT-2.50 CL-12-ABPT-2.50-S 2.50
CL-12-ABPT-3.00 CL-12-ABPT-3.00-S 3.00
CL-12-ABPT-4.00 CL-12-ABPT-4.00-S 4.00
CL-14-ABPT 7/8
.8735/.8720
SPECIAL 1.044 .745 .71 2.34 1.62 1.50 4.30
CL-16-ABPT-2.00 CL-16-ABPT-2.00-S 1
.9985/.9970
2.00 1.217 .875 .71 2.34 1.62 1.50 4.30
CL-16-ABPT-2.50 CL-16-ABPT-2.50-S 2.50
CL-16-ABPT-3.00 CL-16-ABPT-3.00-S 3.00
CL-16-ABPT-4.00 CL-16-ABPT-4.00-S 4.00
CL-16-ABPT-6.00 CL-16-ABPT-6.00-S 6.00


T - HANDLE (METRIC)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
GRIP B C D
DIA
E F G
DIA
H
CLM-6-ABPT-20 CLM-6-ABPT-20-S 6mm
.2346/.2331
20mm .278 .275 .22 1.51 1.06 .75 2.25
CLM-6-ABPT-30 CLM-6-ABPT-30-S 30mm
CLM-6-ABPT-40 CLM-6-ABPT-40-S 40mm
CLM-6-ABPT-50 CLM-6-ABPT-50-S 50mm
CLM-8-ABPT-20 CLM-8-ABPT-20-S 8mm
.3134/.3118
20mm .371 .315 .22 1.45 1.06 .75 2.25
CLM-8-ABPT-30 CLM-8-ABPT-30-S 30mm
CLM-8-ABPT-40 CLM-8-ABPT-40-S 40mm
CLM-8-ABPT-50 CLM-8-ABPT-50-S 50mm
CLM-10-ABPT-30 CLM-10-ABPT-30-S 10mm
.3921/.3906
30mm .469 .350 .27 1.48 1.06 .93 2.25
CLM-10-ABPT-40 CLM-10-ABPT-40-S 40mm
CLM-10-ABPT-50 CLM-10-ABPT-50-S 50mm
CLM-12-ABPT 12mm
.4709/.4693
SPECIAL .567 .445 .27 1.48 1.06 .93 3.00
CLM-16-ABPT 16mm
.6283/.6268
SPECIAL .748 .565 .50 2.07 1.25 1.31 3.50
CLM-20-ABPT 20mm
.7858/.7843
SPECIAL .948 .795 .50 2.07 1.25 1.31 3.50


Add "C" suffix to part no. for attached cable assembly.


ABPL




L - HANDLE (USA)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
GRIP B C D
DIA
E F G
DIA
J
CL-4-ABPL-0.50 CL-4-ABPL-0.50-S 1/4
.2485/.2470
0.50 .290 .275 .22 1.26 .78 .47 1.87
CL-4-ABPL-0.75 CL-4-ABPL-0.75-S 0.75
CL-4-ABPL-1.00 CL-4-ABPL-1.00-S 1.00
CL-4-ABPL-1.25 CL-4-ABPL-1.25-S 1.25
CL-4-ABPL-1.50 CL-4-ABPL-1.50-S 1.50
CL-4-ABPL-1.75 CL-4-ABPL-1.75-S 1.75
CL-4-ABPL-2.00 CL-4-ABPL-2.00-S 2.00
CL-4-ABPL-2.50 CL-4-ABPL-2.50-S 2.50
CL-4-ABPL-3.00 CL-4-ABPL-3.00-S 3.00
CL-4-ABPL-3.50 CL-4-ABPL-3.50-S 3.50
CL-4-ABPL-4.00 CL-4-ABPL-4.00-S 4.00
CL-4-ABPL-4.50 CL-4-ABPL-4.50-S 4.50
CL-4-ABPL-5.00 CL-4-ABPL-5.00-S 5.00
CL-5-ABPL-0.50 CL-5-ABPL-0.50-S 5/16
.3110/.3095
0.50 .375 .315 .22 1.26 .78 .47 1.87
CL-5-ABPL-0.75 CL-5-ABPL-0.75-S 0.75
CL-5-ABPL-1.00 CL-5-ABPL-1.00-S 1.00
CL-5-ABPL-1.50 CL-5-ABPL-1.50-S 1.50
CL-5-ABPL-2.00 CL-5-ABPL-2.00-S 2.00
CL-5-ABPL-2.50 CL-5-ABPL-2.50-S 2.50
CL-5-ABPL-3.00 CL-5-ABPL-3.00-S 3.00
CL-5-ABPL-4.00 CL-5-ABPL-4.00-S 4.00
CL-6-ABPL-0.50 CL-6-ABPL-0.50-S 3/8
.3735/.3720
0.50 .438 .350 .27 1.47 .94 .59 2.50
CL-6-ABPL-0.75 CL-6-ABPL-0.75-S 0.75
CL-6-ABPL-1.00 CL-6-ABPL-1.00-S 1.00
CL-6-ABPL-1.25 CL-6-ABPL-1.25-S 1.25
CL-6-ABPL-1.50 CL-6-ABPL-1.50-S 1.50
CL-6-ABPL-1.75 CL-6-ABPL-1.75-S 1.75
CL-6-ABPL-2.00 CL-6-ABPL-2.00-S 2.00
CL-6-ABPL-2.50 CL-6-ABPL-2.50-S 2.50
CL-6-ABPL-3.00 CL-6-ABPL-3.00-S 3.00
CL-6-ABPL-3.50 CL-6-ABPL-3.50-S 3.50
CL-6-ABPL-4.00 CL-6-ABPL-4.00-S 4.00
CL-6-ABPL-5.00 CL-6-ABPL-5.00-S 5.00
CL-6-ABPL-6.00 CL-6-ABPL-6.00-S 6.00
CL-7-ABPL   7/16
.4360/.4345
SPECIAL .508 .365 .27 1.47 .94 .59 2.50
CL-8-ABPL-1.00 CL-8-ABPL-1.00-S 1/2
.4985/.4970
1.00 .592 .445 .39 1.61 1.06 .75 2.50
CL-8-ABPL-1.25 CL-8-ABPL-1.25-S 1.25
CL-8-ABPL-1.50 CL-8-ABPL-1.50-S 1.50
CL-8-ABPL-1.75 CL-8-ABPL-1.75-S 1.75
CL-8-ABPL-2.00 CL-8-ABPL-2.00-S 2.00
CL-8-ABPL-2.50 CL-8-ABPL-2.50-S 2.50
CL-8-ABPL-3.00 CL-8-ABPL-3.00-S 3.00
CL-8-ABPL-3.50 CL-8-ABPL-3.50-S 3.50
CL-8-ABPL-4.00 CL-8-ABPL-4.00-S 4.00
CL-8-ABPL-4.50 CL-8-ABPL-4.50-S 4.50
CL-8-ABPL-5.00 CL-8-ABPL-5.00-S 5.00
CL-8-ABPL-6.00 CL-8-ABPL-6.00-S 6.00
CL-9-ABPL   9/16
.5610/.5595
SPECIAL .666 .495 .39 1.61 1.06 .75 2.50
CL-10-ABPL-1.00 CL-10-ABPL-1.00-S 5/8
.6235/.6220
1.00 .750 .565 .50 1.81 1.06 .93 2.87
CL-10-ABPL-1.50 CL-10-ABPL-1.50-S 1.50
CL-10-ABPL-2.00 CL-10-ABPL-2.00-S 2.00
CL-10-ABPL-2.50 CL-10-ABPL-2.50-S 2.50
CL-10-ABPL-3.00 CL-10-ABPL-3.00-S 3.00
CL-10-ABPL-4.00 CL-10-ABPL-4.00-S 4.00
CL-12-ABPL-1.00 CL-12-ABPL-1.00-S 3/4
.7485/.7470
1.00 .886 .655 .50 1.81 1.06 .93 2.87
CL-12-ABPL-1.50 CL-12-ABPL-1.50-S 1.50
CL-12-ABPL-2.00 CL-12-ABPL-2.00-S 2.00
CL-12-ABPL-2.50 CL-12-ABPL-2.50-S 2.50
CL-12-ABPL-3.00 CL-12-ABPL-3.00-S 3.00
CL-12-ABPL-4.00 CL-12-ABPL-4.00-S 4.00
CL-14-ABPL   7/8
.8735/.8720
SPECIAL 1.044 .745 .71 2.07 1.25 1.31 4.00
CL-16-ABPL-2.00 CL-16-ABPL-2.00-S 1
.9985/.9970
2.00 1.217 .875 .71 2.07 1.25 1.31 4.00
CL-16-ABPL-2.50 CL-16-ABPL-2.50-S 2.50
CL-16-ABPL-3.00 CL-16-ABPL-3.00-S 3.00
CL-16-ABPL-4.00 CL-16-ABPL-4.00-S 4.00
CL-16-ABPL-6.00 CL-16-ABPL-6.00-S 6.00


L - HANDLE (METRIC)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
GRIP B C D
DIA
E F G
DIA
J
CLM-6-ABPL-20 CLM-6-ABPL-20-S 6mm
.2346/.2331
20mm .278 .275 .22 1.26 .78 .47 1.87
CLM-6-ABPL-30 CLM-6-ABPL-30-S 30mm
CLM-6-ABPL-40 CLM-6-ABPL-40-S 40mm
CLM-6-ABPL-50 CLM-6-ABPL-50-S 50mm
CLM-8-ABPL-20 CLM-8-ABPL-20-S 8mm
.3134/.3118
20mm .371 .315 .22 1.26 .78 .47 1.87
CLM-8-ABPL-30 CLM-8-ABPL-30-S 30mm
CLM-8-ABPL-40 CLM-8-ABPL-40-S 40mm
CLM-8-ABPL-50 CLM-8-ABPL-50-S 50mm
CLM-10-ABPL-30 CLM-10-ABPL-30-S 10mm
.3921/.3906
30mm .469 .350 .27 1.47 .94 .59 1.87
CLM-10-ABPL-40 CLM-10-ABPL-40-S 40mm
CLM-10-ABPL-50 CLM-10-ABPL-50-S 50mm
CLM-12-ABPL 12mm
.4709/.4693
SPECIAL .567 .445 .27 1.47 .94 .59 2.50
CLM-16-ABPL 16mm
.6283/.6268
SPECIAL .748 .565 .50 1.81 1.06 .93 2.87
CLM-20-ABPL 20mm
.7858/.7843
SPECIAL .948 .795 .50 1.81 1.06 .93 2.87


Add "C" suffix to part no. for attached cable assembly.
Carr Lane Manufacturing Co.
en_249