Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel Delrin
Finish
Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Captive & Clamping Pins

Carr Lane Clamping Pins are threaded alignment pins that can be used for locating and clamping, or clamping only, depending on the screw length selected. These locating screws are available in several different thread sizes built to suit the needs of your unique application. Carr Lane also offers Locking Clamping Pins that feature a pin body positively retained in a locking bushing. Also included in this category are Captive Locating Screws with or without a hand knob and Locking Pin Bushings designed for use with Clamping Pins. Browse Carr Lane’s industry-leading Clamping Pins and Locating Screws below.