USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KEY INSERTS

 


HEAVY DUTY—STEEL (USA)
INSERT DIMENSIONS

PART NO. INTERNAL
THREAD
EXTERNAL
 THREAD
LENGTH SHEAR
ENGAGEMENT
AREA (SQ. IN.)
INSTALLATION
TOOL
PART NO.
KEY INSERT KIT
KIT
PART NO.
INSERTS
PER KIT
CL-1024-KS #10-24 3/8-16 .31 .190 CL-10-KST CL-1024-KSK 15
CL-1032-KS #10-32 CL-1032-KSK
CL-1420-KS 1/4-20 7/16-14 .37 .284 CL-14-KST CL-1420-KSK 13
CL-1428-KS 1/4-28 CL-1428-KSK
CL-51618-KS 5/16-18 1/2-13 .43 .359 CL-516-KST CL-51618-KSK 8
CL-51624-KS 5/16-24 CL-51624-KSK
CL-3816-KS 3/8-16 9/16-12 .50 .498 CL-38-KST CL-3816-KSK 6
CL-3824-KS 3/8-24 CL-3824-KSK
CL-71614-KS 7/16-14 5/8-11 .62 .717 CL-716-KST CL-71614-KSK 6
CL-71620-KS 7/16-20 CL-71620-KSK
CL-1213-KS 1/2-13 3/4-16 .62 1.057 CL-12-KST CL-1213-KSK 5
CL-1220-KS 1/2-20 CL-1220-KSK
CL-91612-KS 9/16-12 3/4-16 .81 1.057 CL-12-KST CL-91612-KSK 3
CL-91618-KS 9/16-18 CL-91618-KSK
CL-5811-KS 5/8-11 7/8-14 .87 1.487 CL-58-KST CL-5811-KSK 2
CL-5818-KS 5/8-18 CL-5818-KSK
CL-3410-KS 3/4-10 1-1/8"-12 1.12 2.490 CL-34-KST CL-3410-KSK 2
CL-3416-KS 3/4-16 CL-3416-KSK
CL-789-KS 7/8-9 1-1/4"-12 1.25 3.137 CL-34-KST CL-789-KSK 2
CL-7814-KS 7/8-14 CL-7814-KSK
CL-18-KS 1"-8 1-3/8"-12 1.37 3.838 CL-1-KST CL-18-KSK 2
CL-112-KS 1"-12 CL-112-KSK
CL-1187-KS 1-1/8"-7 1-1/2"-12 1.62 4.752 CL-118-KST CL-1187-KSK 2
CL-11812-KS 1-1/8"-12 CL-11812-KSK
CL-1147-KS 1-1/4"-7 1-5/8"-12 1.81 5.446 CL-114-KST CL-1147-KSK 2
CL-11412-KS 1-1/4"-12 CL-11412-KSK
CL-1126-KS 1-1/2"-6 1-7/8"-12 2.00 7.103 CL-112-KST CL-1126-KSK 2
CL-11212-KS 1-1/2"-12 CL-11212-KSK


HEAVY DUTY—STAINLESS STEEL (USA)
INSERT DIMENSIONS

PART NO. INTERNAL
THREAD
EXTERNAL
THREAD
LENGTH SHEAR
ENGAGE-
MENT
AREA
(SQ. IN.)
MS
EQUIVALENT
NAS
EQUIVALENT
INSTALLATION
TOOL
PART NO.
CL-1024-SKS #10-24 3/8-16 .31 .190 MS 51831-101 CL-10-KST
CL-1032-SKS #10-32 MS 51831-201 NAS 1395C3
CL-1420-SKS 1/4-20 7/16-14 .37 .284 MS 51831-102 CL-14-KST
CL-1428-SKS 1/4-28 MS 51831-202 NAS 1395C4
CL-51618-SKS 5/16-18 1/2-13 .43 .359 MS 51831-103 CL-516-KST
CL-51624-SKS 5/16-24 MS 51831-203 NAS 1395C5
CL-3816-SKS 3/8-16 9/16-12 .50 .498 MS 51831-104 CL-38-KST
CL-3824-SKS 3/8-24 MS 51831-204 NAS 1395C6
CL-1213-SKS 1/2-13 3/4-16 .62 1.057 CL-12-KST
CL-1220-SKS 1/2-20
CL-5811-SKS 5/8-11 7/8-14 .87 1.487 MS 51831-108 CL-58-KST
CL-3410-SKS 3/4-10 1-1/8"-12 1.12 2.490 MS 51831-109 CL-34-KST


HEAVY DUTY (USA)
INSTALLATION AND REMOVAL DATA

PART NO. INSTALLATION DATA REMOVAL DATA
REQUIRED
TAP
DRILL
COUNTERSINK
DIA
MIN.
THREAD
DEPTH
STANDARD
TAP
UN-2B
DRILL
SIZE
DRILL
DEPTH
STEEL STAINLESS
CL-1024-KS CL-1024-SKS Q 3/8 3/8 3/8-16 9/32 1/8
CL-1032-KS CL-1032-SKS
CL-1420-KS CL-1420-SKS X 7/16 7/16 7/16-14 11/32 3/16
CL-1428-KS CL-1428-SKS
CL-51618-KS CL-51618-SKS 29/64 1/2 1/2 1/2-13 13/32 3/16
CL-51624-KS CL-51624-SKS
CL-3816-KS CL-3816-SKS 33/64 9/16 9/16 9/16-12 15/32 3/16
CL-3824-KS CL-3824-SKS
CL-71614-KS 37/64 5/8 11/16 5/8-11 17/32 3/16
CL-71620-KS
CL-1213-KS CL-1213-SKS 45/64 3/4 11/16 3/4-16 21/32 3/16
CL-1220-KS CL-1220-SKS
CL-91612-KS 45/64 3/4 7/8 3/4-16 21/32 3/16
CL-91618-KS
CL-5811-KS CL-5811-SKS 53/64 7/8 1 7/8-14 25/32 3/16
CL-5818-KS
CL-3410-KS CL-3410-SKS 1-1/16 1-1/8 1-5/16 1-1/8"-12 31/32 5/16
CL-3416-KS
CL-789-KS 1-3/16 1-1/4 1-7/16 1-1/4"-12 1-3/32 5/16
CL-7814-KS
CL-18-KS 1-5/16 1-3/8 1-9/16 1-3/8"-12 1-7/32 5/16
CL-112-KS
CL-1187-KS 1-7/16 1-1/2 1-11/16 1-1/2"-12 1-11/32 5/16
CL-11812-KS
CL-1147-KS 1-35/64 1-5/8 2 1-5/8"-12 1-15/32 5/16
CL-11412-KS
CL-1126-KS 1-51/64 1-7/8 2-3/16 1-7/8"-12 1-23/32 5/16
CL-11212-KS






HEAVY DUTY—STEEL (METRIC)
INSERT DIMENSIONS

PART NO. INSERT DIMENSIONS INSTALLATION
TOOL
PART NO.
REPAIR
KIT
PART NO.
INSERTS
PER
KIT
INTERNAL
THREAD
EXTERNAL
THREAD
LENGTH SHEAR
ENGAGEMENT
AREA (SQ. IN.)
M5 SEE STAINLESS STEEL INSERTS BELOW
M6
M8
M8x1
M10
M10x1.25
M12
M12x1.25
CLM-162-KSM M16 M22x1.5 .866 1.390 CL-58-KST CLM-162-KSK 2
CLM-1615-KSM M16x1.5 CLM-1615-KSK
CLM-2025-KSM M20 M30x2 1.181 2.750 CL-34-KST CLM-2025-KSK 2
CLM-2015-KSM M20x1.5 CLM-2015-KSK
CLM-243-KSM M24 M33x2 1.30 3.328 CLM-243-KSMT CLM-243-KSK 2
CLM-242-KSM M24x2 CLM-242-KSK


HEAVY DUTY—STAINLESS STEEL (METRIC)
INSERT DIMENSIONS

PART NO. INSERT DIMENSIONS INSTALLATION
TOOL
PART NO.
INTERNAL
THREAD
EXTERNAL
THREAD
LENGTH SHEAR
ENGAGE-
MENT
AREA
(SQ. IN.)
CLM-58-SKSM M5 M10x1.25 .39 .275 CL-10-KST
CLM-61-SKSM M6 M12x1.25 .47 .413 CL-14-KST
CLM-8125-SKSM M8 M14x1.5 .55 .530 CL-516-KST
CLM-81-SKSM M8x1
CLM-1015-SKSM M10 M16x1.5 .63 .729 CL-38-KST
CLM-10125-SKSM M10x1.25
CLM-12175-SKSM M12 M18x1.5 .71 .820 CL-12-KST
CLM-12125-SKSM M12x1.25
CLM-162-SKS M16 M22x1.5 .87 1.390 CLM-58-KSMT
CLM-2025-SKS M20 M30x2 1.18 2.750 CL-34-KST
CLM-243-SKS M24 M33x2 1.30 3.328 CLM-243-KSMT


HEAVY DUTY (METRIC)
INSTALLATION AND REMOVAL DATA

PART NO. INSTALLATION DATA REMOVAL DATA
REQUIRED
TAP
DRILL
COUNTERSINK
DIA
MIN.
THREAD
LENGTH
STANDARD
TAP
DRILL
SIZE
DRILL
DEPTH
STEEL STAINLESS
CLM-58-SKSM 8.8mm or S  .40 .45 M10x1.25 7.5mm or 19/64 .19
CLM-61-SKSM 10.8mm or 27/64  .48 .53 M12x1.25 9.5mm or 3/8 .19
CLM-8125-SKSM 13mm or 1/2 .56 .61 M14x1.5 11.5mm or 29/64 .19
CLM-81-SKSM
CLM-1015-SKSM 15mm or 37/64 .64 .69 M16x1.5 13.5mm or 17/32 .19
CLM-10125-SKSM
CLM-12175-SKSM 17mm or 21/32 .72 .77 M18x1.5 15.5mm or 39/64 .19
CLM-12125-SKSM
CLM-162-KSM CLM-162-SKS 20.5mm or 13/16 .88 .96 M22x1.5 17.5mm or 11/16 1/4
CLM-1615-KSM
CLM-2025-KSM CLM-2025-SKS 28mm or 1-7/64 1.19 1.36 M30x2 26mm or 1-1/64 1/4
CLM-2015-KSM
CLM-243-KSM CLM-243-SKS 31mm or 1-7/32 1.31 1.48 M33x2 29mm or 1-9/64 1/4
CLM-242-KSM

Carr Lane Manufacturing Co.
en_502