USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STEP FIXTURE KEYS

 


USA FIXTURE SLOTS
PART NO. FIXTURE
SLOT
SIZE
A TABLE
SLOT
SIZE
B C D
CL-8-SFK-437 1/2 .5000 7/16 .4375 1/4 or M6 9/32
CL-8-SFK-562 9/16 .5625 7/32
CL-8-SFK-625 5/8 .6250
CL-8-SFK-687 11/16 .6875 7/32
CL-8-SFK-12 12mm .4724 9/32
CL-8-SFK-14 14mm .5512 7/32
CL-8-SFK-16 16mm .6299
CL-8-SFK-18 18mm .7087 7/32
CL-9-SFK-437 9/16 .5625 7/16 .4375 9/32
CL-9-SFK-500 1/2 .5000 9/32
CL-9-SFK-625 5/8 .6250 7/32
CL-9-SFK-12 12mm .4724 9/32
CL-9-SFK-14 14mm .5512 9/32
CL-9-SFK-16 16mm .6299 7/32
CL-10-SFK-500 5/8 .6250 1/2 .5000 5/16 or M8 9/32
CL-10-SFK-562 9/16 .5625 9/32
CL-10-SFK-687 11/16 .6875 7/32
CL-10-SFK-750 3/4 .7500 7/32
CL-10-SFK-812 13/16 .8125 7/32
CL-10-SFK-12 12mm .4724 9/32
CL-10-SFK-14 14mm .5512 9/32
CL-10-SFK-16 16mm .6299 7/32
CL-10-SFK-18 18mm .7087 7/32
CL-10-SFK-20 20mm .7874 7/32
CL-11-SFK-562 11/16 .6875 9/16 .5625 9/32
CL-11-SFK-625 5/8 .6250 9/32
CL-11-SFK-750 3/4 .7500 7/32
CL-11-SFK-812 13/16 .8125 7/32
CL-11-SFK-16 16mm .6299 9/32
CL-11-SFK-18 18mm .7087 7/32
CL-11-SFK-20 20mm .7874 7/32
CL-12-SFK-625 3/4 .7500 5/8 .6250 5/16 or M8 9/32
CL-12-SFK-687 11/16 .6875 9/32
CL-12-SFK-812 13/16 .8125 7/32
CL-12-SFK-18 18mm .7087 9/32
CL-12-SFK-20 20mm .7874 7/32
CL-13-SFK-687 13/16 .8125 11/16 .6875 5/16 or M8 9/32
CL-13-SFK-750 3/4 .7500 9/32
CL-13-SFK-18 18mm .7087 9/32
CL-13-SFK-20 20mm .7874 9/32


METRIC FIXTURE SLOTS
    PART NO. FIXTURE
SLOT
SIZE
A TABLE
SLOT
SIZE
B C D
CL-20-SFK-500 20mm .7874 1/2 .5000 1/4 or M6 9/32
CL-20-SFK-562 9/16 .5625
CL-20-SFK-625 5/8 .6250
CL-20-SFK-687 11/16 .6875
CL-20-SFK-750 3/4 .7500
CL-20-SFK-812 13/16 .8125 7/32
CL-20-SFK-16 16mm .6299 9/32
CL-20-SFK-18 18mm .7087

Carr Lane Manufacturing Co.
en_407