USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

L PINS

 






To order L Pins with a standard cable attached, add "-C" to the part number, e.g. CL-7-LP-C.


 
Additional Diameters Now Available!

FEATURES: L Pins are removable locating pins, precision ground for accurately aligning holes. The pin is inset into the handle and silver soldered to create a sturdy assembly. The handle is drilled for attaching a cable. Made in USA.

SIZES: Available in the following pin diameters, most in several lengths — see Dimensions page for part numbers:
 1/8 4mm
 #30 
 5/32 
 3/16 5mm
 #11 
 #10 
 #9 
 7/32 
 1/4 6mm
 F 
 9/32 
 5/16 8mm
 3/8 10mm
 7/16 
 1/2 12mm
 9/16 
 5/8 16mm
 3/4 20mm

ACCESSORIES: To order L Pins with a standard cable assembly attached, add "-C" to the part number, e.g. CL-7-LP-C (#2 cable size, 10-12" long, with a terminal at the free end for a #10 or M5 attachment screw).

MATERIAL: Pin > 12L14 steel, carburized-hardened, black oxide finish. Handle > 12L14 steel, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_237