USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

JIG FEET LEVELING ASSEMBLIES

 


 
FEATURES: Heavy-duty leveling assembly includes a radius-head screw, tapped plate, and hex nut. Made in USA.

SIZES: Available with USA thread sizes in the following load capacities — see Dimensions page for part numbers:
 3/8-16    2300 Lbs
 1/2-13     4200 Lbs
 5/8-11     6600 Lbs
 3/4-10     10000 Lbs
 1"-8     18000 Lbs
Available with metric thread sizes in the following load capacities — see Dimensions page for part numbers:
 M10     2600 Lbs
 M12     3800 Lbs
 M16     7200 Lbs
 M20     11000 Lbs
 M24     16000 Lbs

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: Rated load capacity represents safe static load with the standard stud at maximum extension, with its threads fully engaged in the standard plate. Safety factor = 2:1. Load capacity will drop significantly with longer studs.

MATERIAL: Mild steel, black oxide finish.


  
Carr Lane Manufacturing Co.
en_371