USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

COUPLING NUTS

 


 
FEATURES: Extra-tall heavy-hex nut for joining two studs together to create an extra-long stud. Made in USA.

SIZES: Available in the following thread sizes: — see Dimensions page for part numbers:
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16
 3/4-10 M20
 1"-8 

MATERIAL: 12L14 steel, carburized-hardened, black oxide finish.


  
Carr Lane Manufacturing Co.
en_431