USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUBLE CAM HANDLES

 


 
FEATURES: Straddle-type cam handle that can be used with an Eye Bolt or a custom-made drawbar. Continuous-rise spiral cam locks securely in any position. Order matching clevis pin separately.

SIZES: Available to fit Eye Bolt sizes from 1/4-20 to 3/4-10 (M6 to M20 in metric) — see Dimensions page for part numbers.

MATERIAL: 1020 steel, carburized hardened, black oxide finish.




 
Carr Lane Manufacturing Co.
en_445