USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PUSH / PULL TOGGLE CLAMPS

 


CL-150-SPC


 
Now Also Available in Metric!

300 Lbs Holding Capacity

FEATURES: Medium-size clamp that locks in extended or retracted position. 1-1/4" plunger travel. Made in USA.

MODELS AVAILABLE (STEEL):
 CL-150-SPC     Tapped Plunger (inch)
 CLM-150-SPC     Tapped Plunger (metric)

ACCESSORIES: Plunger is tapped to accept any 5/16-18 spindle (M8 in metric).

MATERIAL: Clamp body > 12L14,1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position
(Push)



Open Position
(Push)



Clamped Position
(Pull)


Carr Lane Manufacturing Co.
en_1356