USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE HANDLES

 


Steel Body
Zinc Die-Cast Handle


 
FEATURES: Adjustable lever handle that can be reset to any angle. Ideal for clamping in a confined space, or when a specific handle position is desired. Rugged spring-loaded spline mechanism. Available with a tapped hole or an integral stud.

OPERATION: Lift handle to disengage serrations, rotate to desired position, then release handle to automatically re-engage spline.

SIZES: Adjustable Handles are available in a total of six sizes. This version, with a zinc die-cast handle, is available in four of the six sizes, with the following tapped holes — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes:
 Size 2    1/4-20, 5/16-18, M8
 Size 3     5/16-18, 3/8-16, M10
 Size 4     3/8-16, 1/2-13, M12
  Size 5     1/2-13, 5/8-11, M16
This version is also available in the following stud sizes, each in a choice of several lengths.
 Size 2    5/16-18
  Size 3     3/8-16
  Size 4    1/2-13
  Size 5    5/8-11

MATERIAL: Handle > Zinc die casting, enamel paint. Body, screw, and spring > Mild steel, black oxide finish.

Stud Type





Carr Lane Manufacturing Co.
en_277