USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KNURLED KNOBS

 


Steel




Stainless Steel




Knurled Knobs are ideal for
hand-tightening applications.


 
FEATURES: High-quality knurled-head knob provides a positive grip for quick finger tightening in light clamping applications. Available in steel with a black oxide finish or stainless steel. Made in USA.

SIZES: (STEEL): Available with the following tapped holes — see Dimensions page for part numbers:
  M5
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12

SIZES: (STAINLESS): Available with the following tapped holes — see Dimensions page for part numbers:
 #10-24 
 #10-32 M5
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12

MATERIAL: (STEEL): 12L14 steel, carburized-hardened, black oxide finish. DFARS and RoHS compliant.

MATERIAL: (STAINLESS): 300-series stainless, passivated. DFARS and RoHS compliant.

Carr Lane Manufacturing Co.
en_283