USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

QUARTER-TURN SCREWS

 


 
FEATURES: Rotate screw 90° (1/4 turn) to latch. Ideal for swing-away lids and jig plates. Beveled edges allow easy insertion into a slot. Quarter-Turn Screws can be used in open or closed slots. Also available soft (not carburized-hardened) for customizing as desired. Made in USA.

SIZES: Available in the following thread sizes — see Dimensions page for part numbers:
 #10-32 M5
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12

MATERIAL: 12L14 steel, carburized-hardened, black oxide finish.














  
Carr Lane Manufacturing Co.
en_320