USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BALANCED CRANK HANDLES

 


Rounded Handle




Square Handle


 
FEATURES: High-quality stainless steel crank handle with a beautiful polished finish. Handle is balanced for smooth operation, and so that no rotation can occur due to handle weight. The reamed center hole is cross-drilled in one wall for easy installation by pinning. Order body and handle separately. Choice of four handle types:
 Rounded-design Solid Handle
 Rounded-design Revolving Handle
 Square-design Solid Handle
 Square-design Revolving Handle

SIZES: Choice of four body sizes, with reamed holes from 5/16" to 5/8" diameter — see Dimensions page for part numbers.

MATERIAL: 300-series stainless.
Carr Lane Manufacturing Co.
en_318