USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BULLET-NOSE PINS

 


Bullet-Nose Round Pin




Bullet-Nose Diamond Pin




Bushing




 
FEATURES: Bullet-nose round pins and diamond pins are often used together (with the mating bushings shown here) to align two pieces of a fixture. Diamond pins are relieved, to locate only in 1 axis. The pin's shank diameter and the bushing's OD are the same size, to allow boring the installation hole in both fixture pieces at the same time, for greater accuracy. The pin's head and shank diameters are concentric to within .0005" TIR. The bushing's ID and OD are concentric to within .0003" TIR. Made in USA.

LOCATING PRINCIPLES: When a Round Pin and Diamond Pin are used together, the Round Pin is the primary, 2-axis locator, while the Diamond Pin is the secondary, 1-axis locator. Diamond Pins are relieved to locate only radially around the Round Pin, avoiding redundant location. This prevents binding, yet still maintains high accuracy.

SIZES: Available with the following head diameters — see Dimensions page for part numbers:
 1/4 6mm
 5/16 8mm
 3/8 10mm
 1/2 12mm
 3/4 
 1" 

MATERIAL: 1144 steel, heat treated Rc 50-62, black oxide finish.
Carr Lane Manufacturing Co.
en_555