USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CONSTRUCTION BALLS

 


Shoulder Type


 
FEATURES: Precision tooling ball used as a reference point for critical inspection, layout, and machining operations. Shoulder type has a precision height-reference shoulder to locate the ball in three dimensions. Concentricity between ball and shank is .0002" TIR.

SIZES: Available with ball diameters from 1/4 to 3/4" (6 to 12mm in metric), in various shank diameters and lengths — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes.

MATERIAL: 1144 steel, heat treated Rc 54-56.


  
Carr Lane Manufacturing Co.
en_402