USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

REAMED-HOLE FIXTURE KEYS

 


 
FEATURES: Each key fits two different table-slot sizes by turning 90°. Install in a standard 5/8" reamed hole. Concentricity .0005" TIR or better. Fasten from below with a 1/4-20 socket-head cap screw through the counterbored hole, or from above with a 5/16-18 socket-head cap screw. Made in USA.

SIZES: Available for slot sizes from 5/8 to 13/16" — see Dimensions page for part numbers.

MATERIAL: 12L14 steel, carburized-hardened, black oxide finish.
Carr Lane Manufacturing Co.
en_539