USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LINER BUSHINGS
METRIC

 


PM




 
FEATURES: Metric Liner Bushings are simply specific ID sizes of PM Press-Fit Bushings. Liners are permanent bushings used to hold renewable drill bushings. The liner's ID has a precise sliding fit with the renewable bushing's OD. The liner accurately locates the renewable bushing and protects the jig plate from wear and damage caused by frequent bushing replacement.

STANDARD SIZES: see Dimensions page for part numbers. The prices shown apply to standard bushings only, as listed in the table.
 PM-18-25-12.00   Standard metric liner bushing

STANDARD LINER ID TOLERANCE (G6):
 8 to 10mm     +.005/+.014mm
 12 to 18mm     +.006/+.017mm
 22 to 30mm     +.007/+.020mm
 35 to 48mm     +.009/+.025mm
 55 to 78mm     +.010/+.029mm
 85 to 105mm     +.012/+.034mm

MATERIAL: 1144 Stressproof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials). DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_796