USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CONTACT-BOLT EXTENSIONS

 


 
FEATURES: Use to extend the reach of Swivel Contact Bolts, and other short contact bolts. Extensions can be stacked to increase length even further. Note: these extensions are not ground for height location.

SIZES: Available in 5/16-18, and 5/8-11 thread sizes, each in a choice of three lengths — see Dimensions page for part numbers.

MATERIAL: 12L14 or 1045 steel, black oxide finish.


  
Carr Lane Manufacturing Co.
en_1657