|
|
|
FEATURES: These swivel hoist rings are designed for permanent mounting on tooling and equipment. Forged alloy-steel shackle pivots 180 degrees and swivels 360 degrees simultaneously to allow lifting from any direction. Can be bolted or welded in place. Safety factor = 5:1. Patent no. 5,823,588.
SIZES: Available in the following load capacities — see Dimensions page for part numbers:| | 2000 Lbs | | | 3000 Lbs | | | 4000 Lbs | | | 6500 Lbs | | | 13000 Lbs | | | 19000 Lbs | | | 24000 Lbs |
INSTALLATION: Fasten with four grade-8 socket-head cap screws, using the installation torque specified in the dimension table. Alternatively, install by welding around the entire perimeter of the base (certified welding). Always install so that the hoist ring can pivot and swivel freely.
SAFETY PRECAUTIONS: See Hoist Ring Safety Precautions at the beginning of this catalog section.
MATERIAL: Alloy steel, heat treated, black oxide finish. 100% magnaflux inspected. DFARS and RoHS compliant. |
|