USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HIGH-PRECISION
MINI-CLAMP
SELF-CENTERING VISES

 


MCZ Series
for 5-Axis Machining
Manual




Unique design allows clear
tool access to five-out-of-six
workpiece sides.


 
Now Available in Four Sizes,
from 40mm to 125mm Jaw Width!


FEATURES: Our Hilma MCZ-series Mini-Clamp Vises are self-centering vises designed especially for multi-face machining with a single clamping operation. Unique design allows clear tool access to five-out-of-six workpiece sides. Ideal for machining complicated workpieces in a single clamping operation, such as in mold making. Mini-Clamp Vises are small, but have a large holding capacity. High-precision centering with +/-.0004" repeatability. Finest-quality construction for excellent rigidity and durability. Made in Germany.

SIZES: Available in four sizes, with 40, 60, 100, and 125mm jaw widths — see Dimensions page for part numbers and Size Comparison page to view all four sizes. Maximum clamping force:
 40mm Jaw   1600 Lbs
 60mm Jaw   3400 Lbs
 100mm Jaw   5600 Lbs
 125mm Jaw   7900 Lbs

OPERATION (MECHANICAL): Turn handle clockwise to clamp, counterclockwise to unclamp.

Vise Jaws are sold separately. For optional jaws, see Mini-Clamp Vise Jaws

Also see Quintus™ Zero-Point Quick-Change Mounting System.

Also see Speedy™ Zero-Point Quick-Change Mounting System.

Optional version for our
Quintus™ Zero-Point
Quick-Change Mounting System



Optional version for our
Speedy™ Zero-Point
Quick-Change Mounting System



Special version for
Erowa quick-change
pallets.


Carr Lane Roemheld Mfg. Co.
en_1711