USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

THREADED TUBE ENDS

 


Square


 
FEATURES: Ideal for mounting a Levelling Foot into the end of a square tube (also available for round tubing). High-strength ribbed design presses into the tube end, up to the shoulder, providing 1300 lbs load capacity.

SIZES: Available in the following two thread sizes, to fit 1-1/2" square tubing with .065 to .070" wall thickness — see Dimensions page for part numbers.
 1/2"-13
 5/8"-11
Also available in the same thread sizes to fit 1-1/2" heavy-wall square tubing with .120 to .130" wall thickness — see Dimensions page for part sizes..

MATERIAL: Body > Black nylon thermoplastic. Threaded insert > Brass, moulded in.


  
Carr Lane Manufacturing Co.
si_1840