SUPPORT RISER BLOCKS

 


Mini
Standard
Heavy


 
FEATURES: Stackable riser block with precision ground top and bottom surfaces for accurate height location. Ideal for raising supports up to a workpiece. Seven tapped holes allow mounting the support at any position between grid holes.

SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following heights — see Dimensions page for part numbers:
 .5000" (Mini)
 .7500" (Mini)
 1.0000" (Mini, Standard, Heavy)
 1.2500" (Standard, Heavy)
 1.5000" (Standard, Heavy)
 2.0000" (Mini, Standard, Heavy)

MOUNTING: Fasten with two Socket-Head Cap Screws (order separately).

MATERIAL: 1045 steel, black oxide finish.
Carr Lane Manufacturing Co.
en_690