USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GRIPPER SWIVEL SCREWS

 


Serrated
Hardened Tool Steel




Flat
Hardened Tool Steel



 
FEATURES: Screw clamp with a hardened tool steel swivel ball, either serrated or flat. A positive stop prevents the ball from swiveling too far. Serrated grippers are designed to slightly penetrate the workpiece to significantly increase gripping force, rather than relying on static friction alone. Made in USA.

SIZES: Available in the following thread sizes, each in a choice of several lengths — see Dimensions page for part numbers:
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16

MATERIAL: Body > Steel, carburized-hardened, black oxide finish. Swivel ball > High-speed tool steel. DFARS and RoHS compliant.


  
Carr Lane Manufacturing Co.
en_386