USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GRIPPER SWIVEL CONTACT BOLTS

 


Order Body and
Round Gripper Separately




Gripper Swivel Contact Bolts are ideal as either fixed or adjustable supports under workpieces with curved or sloped surfaces.




Gripper Swivel Contact Bolts can also be used as screw clamps by turning them with a hex wrench.


 
FEATURES: Threaded contact bolt with a built-in swivel ball to hold a Round Gripper. This swivel ball, held by a retaining ring, is removable to allow installing any of the six different gripper types (order gripper separately). A fastening screw is furnished with the contact bolt. This screw serves as a positive stop to prevent the ball from swiveling too far. Can be used as a contact bolt, or as a support. Made in USA.

SIZES: Available in the following thread sizes, most in a choice of several lengths – see Dimensions page for part numbers:
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16
 3/4-10 M20
 1"-8 M24

GRIPPERS: Round Grippers to fit these contact bolts are available in the following types:
 Hardened Tool Steel (Serrated)
 Carbide Tipped (Serrated)
 Solid Carbide (Serrated)
 Abrasive Diamond
 Bonded Urethane
 Carbide Tipped (Flat)
 Hardened Steel (Flat)
 Hardened Stainless Steel (Flat)
 Delrin® (Flat)

MATERIAL: Body and gripper screw > Steel, carburized-hardened, black oxide finish. Swivel ball > 440C stainless steel, heat treated. O-ring > Rubber. Round Gripper > See catalog information for each specific gripper type. DFARS and RoHS compliant.

For smaller sizes, see Gripper Swivel Contact Bolts (Mini).
Carr Lane Manufacturing Co.
en_384