USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HIGH-PRECISION VISES

 


NC Series
Hydra-Mechanical


For optional accessories such as Right-Angle Drive Units, Adjustable Side stops, Step Fixture Keys, and Vise Clamps, see Vise Accessories. For optional jaws, see Vise Jaws.




Optional Right-Angle Drive Unit for Hydra-Mechanical Version


 
5000 psi max
Single Acting


FEATURES: Our Hilma NC-series vises are ideal for precision, high-production machining on vertical machining centers. Fixed and sliding jaws are precision ground to accept top-jaw tooling. Finest-quality construction for excellent rigidity and durability. The hydra-mechanical version shown here is manually operated, with final high force applied easily using hydraulic power assist (no power unit required). Made in Germany.

SIZES: Available in three sizes, with jaw widths from 100 to 160mm — see Dimensions page for part numbers. Clamping force of hydraulic version at 5000 psi:
 100mm Jaw   5500 Lbs
 125mm Jaw   8900 Lbs
 160mm Jaw   14000 Lbs

OPERATION (HYDRA-MECHANICAL VERSION): During initial setup, move the sliding jaw into approximate position by moving the hardened steel cross-pin into a different hole in the base. To clamp, turn the crank handle clockwise to move the sliding jaw mechanically toward the workpiece. Once resistance is met, further turning automatically disengages the screw spindle and gradually applies full hydraulic pressure with relatively little effort. Turn handle counterclockwise to unclamp.

ACCURACY: Vise bed is flame hardened and ground to a +/-.0004" height dimension. Fixed and sliding jaws are ground to a +/-.0008" height dimension to accept top-jaw tooling. Fixed-jaw location is +/-.0016" from the fixture-key slots.

MOUNTING: Vises are all slotted for 20mm fixture keys, to provide accurate mounting on T-slotted machine tables. Use two Step Fixture Keys to adapt to a specific table-slot size. Fasten with Vise Clamps holding the bottom ledge.

ACCESSORIES: A crank handle is furnished with each vise. The optional right-angle drive unit (hydra-mechanical version only) is highly recommended, especially if vises are mounted vertically.

Horizontal Mounting


Accepts Top Jaws


Two-Axis Location

Carr Lane Roemheld Mfg. Co.
en_1906