USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

COMPACT CLAMPS

 


Top Flange
Cartridge Type






Version 1
With Bottom Cover

(Manifold mounting in a bored throughhole, or with accessory mounting block using standard fittings).




Version 2
Without Bottom Cover

(Manifold mounting in a closed pockethole).




Choice of standard short clamping arm (Left) or long blank clamping arm for customization (Right).


 
New Item!

3600 psi max
Double Acting


FEATURES: Compact Clamps have a sturdy lever mechanism that pivots into clamping position. These clamps are extremely compact both in footprint and overall height. The clamping lever pivots a full 90° for clear loading even when using custom long clamping levers. Ideal for clamping in narrow recesses. The top-flange cartridge-type version shown here is designed specifically for space-saving manifold mounting. Integrated pneumatic clamping monitoring allows checking for workpiece presence and clamping pressure.

SIZES: Available in 4 sizes, double acting only – see Dimensions page for part numbers. Clamping force at 3600 psi with standard clamping arm:
 550 Lbs
 880 Lbs
 1700 Lbs
 2300 Lbs

CLAMPING ACTION: Applying fluid pressure to the A (clamping) port advances the piston, which pivots the clamping arm into position. Switching pressure to the B (unclamping) port positively retracts the piston and the attached clamping arm.

MOUNTING: Fasten clamp with four socket-head cap screws. Threaded-cartridge clamps have O-ring seals on their outside diameter, so they require a precision mounting hole. Carefully follow hole-preparation instructions in the drawings.

FLUID CONNECTION: Fluid passages must be drilled exactly as shown in the drawings. Do not use NPT fittings.

CONSTRUCTION: Housing and clamping arm > Steel.
Carr Lane Roemheld Mfg. Co.
en_2219