USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUBLE-ACTING BALL LOCK PINS

 

BPDR

* For specific part numbers of stock grip lengths, see table at the bottom of this page.




RING HANDLE (USA)
BASIC
PART NO.*
A
DIA
 B  C D
DIA
E
DIA
G K
DIA
L  M
NOMINAL ACTUAL
CL-3-BPDR 3/16 (#10) .1885/.1870 .219 .385 .19 7/16 1.02 1 1.86 .12
CL-4-BPDR 1/4 .2485/.2470 .290 .12
CL-5-BPDR 5/16 .3110/.3095 .375 .415 .25 1/2 .86 .14
CL-6-BPDR 3/8 .3735/.3720 .438 .485 5/8 1.06 .15
CL-7-BPDR 7/16 .4360/.4345 .508 .16
CL-8-BPDR 1/2 .4985/.4970 .592 .565 .31 11/16 1.24 1.97 .18
CL-9-BPDR 9/16 .5610/.5595 .666 .635   11/16 1.24 .18
CL-10-BPDR 5/8 .6235/.6220 .750 .725 .43 13/16 1.44 1-5/16 2.45 .26
CL-12-BPDR 3/4 .7485/.7470 .886 .765 15/16 1.43 2.44 .29
CL-14-BPDR 7/8 .8735/.8720 1.044 .925 .56 1-1/8 1.59 2.62 .28
CL-16-BPDR 1 .9985/.9970 1.217 1.075 1-1/4 1.77 2.79 .30


RING HANDLE (METRIC)
BASIC
PART NO.*
A  B  C D
DIA
E
DIA
G K
DIA
L M
NOMINAL ACTUAL
CLM-5-BPDR 5mm .1953/.1937 .212 .385 .19 7/16 1.02 1 1.86 .12
CLM-6-BPDR 6mm .2346/.2331 .278 .12
CLM-8-BPDR 8mm .3134/.3118 .371 .415 .25 1/2 .14
CLM-10-BPDR 10mm .3921/.3906 .469 .485 5/8 1.06 .15
CLM-12-BPDR 12mm .4709/.4693 .567 .565 .31 11/16 1.24 1.97 .18
CLM-16-BPDR 16mm .6283/.6268 .748 .725 .43 13/16 1.44 1-5/16 2.45 .26
CLM-20-BPDR 20mm .7858/.7843 .948 .925 .56 1-1/8 1.59 2.62 .28


BPDT

* For specific part numbers of stock grip lengths, see table at the bottom of this page.




T - HANDLE (USA)
BASIC
PART NO.*
A
DIA
 B  C D
DIA
E
DIA
  F G H M
NOMINAL ACTUAL
CL-3-BPDT 3/16 (#10) .1885/.1870 .219 .385 .19 7/16 .86 1.02 1-1/2 .12
CL-4-BPDT 1/4 .2485/.2470 .290
CL-5-BPDT 5/16 .3110/.3095 .375 .415 .25 1/2 .86 .14
CL-6-BPDT 3/8 .3735/.3720 .438 .485 5/8 .86 1.06 1-15/16 .15
CL-7-BPDT 7/16 .4360/.4345 .508 .16
CL-8-BPDT 1/2 .4985/.4970 .592 .565 .31 11/16 .97 1.24 2-3/16 .18
CL-9-BPDT 9/16 .5610/.5595 .666 .635
CL-10-BPDT 5/8 .6235/.6220 .750 .725 .43 13/16 1.14 1.44 2-7/16 .26
CL-12-BPDT 3/4 .7485/.7470 .886 .765 15/16 1.13 1.43 .29
CL-14-BPDT 7/8 .8735/.8720 1.044 .925 .56 1-1/8 1.29 1.59 2-25/32 .28
CL-16-BPDT 1 .9985/.9970 1.217 1.075 1-1/4 1.47 1.77 .30


T - HANDLE (METRIC)
BASIC
PART NO.*
A  B  C D
DIA
E
DIA
  F G H M
NOMINAL ACTUAL
CLM-5-BPDT 5mm .1953/.1937 .212 .385 .19 7/16 .86 1.02 1-1/2 .12
CLM-6-BPDT 6mm .2346/.2331 .278 .12
CLM-8-BPDT 8mm .3134/.3118 .371 .415 .25 1/2 .14
CLM-10-BPDT 10mm .3921/.3906 .469 .485 5/8 .86 1.06 1-15/16 .15
CLM-12-BPDT 12mm .4709/.4693 .567 .565 .31 11/16 .97 1.24 2-3/16 .18
CLM-16-BPDT 16mm .6283/.6268 .748 .725 .43 13/16 1.14 1.44 2-7/16 .26
CLM-20-BPDT 20mm .7858/.7843 .948 .925 .56 1-1/8 1.29 1.59 2-25/32 .28


BPDL

* For specific part numbers of stock grip lengths, see table at the bottom of this page.




L - HANDLE (USA)
BASIC
PART NO.*
A
DIA
 B  C D
DIA
E
DIA
  F G J M
NOMINAL ACTUAL
CL-3-BPDL 3/16 (#10) .1885/.1870 .219 .385 .19 7/16 .86 1.02 1-1/4 .12
CL-4-BPDL 1/4 .2485/.2470 .290
CL-5-BPDL 5/16 .3110/.3095 .375 .415 .25 1/2 .86 .14
CL-6-BPDL 3/8 .3735/.3720 .438 .485 5/8 .86 1.06 1-7/16 .15
CL-7-BPDL 7/16 .4360/.4345 .508 .16
CL-8-BPDL 1/2 .4985/.4970 .592 .565 .31 11/16 .97 1.24 1-19/32 .18
CL-9-BPDL 9/16 .5610/.5595 .666 .635
CL-10-BPDL 5/8 .6235/.6220 .750 .725 .43 13/16 1.14 1.44 1-3/4 .26
CL-12-BPDL 3/4 .7485/.7470 .886 .765 15/16 1.13 1.43 .29
CL-14-BPDL 7/8 .8735/.8720 1.044 .925 .56 1-1/8 1.29 1.59 2-3/16 .28
CL-16-BPDL 1 .9985/.9970 1.217 1.075 1-1/4 1.47 1.77 .30


L - HANDLE (METRIC)
BASIC
PART NO.*
A  B  C D
DIA
E
DIA
  F G J M
NOMINAL ACTUAL
CLM-5-BPDL 5 4.96/4.92 5.38 9.78 5 7/16 .86 1.02 1-1/4 .12
CLM-6-BPDL 6 5.96/5.92 7.06 .12
CLM-8-BPDL 8 7.96/7.92 9.42 10.54 6.5 1/2 .14
CLM-10-BPDL 10 9.96/9.92 11.91 12.32 5/8 .86 1.06 1-7/16 .15
CLM-12-BPDL 12 11.96/11.92 14.40 14.35 .31 11/16 .97 1.24 1-19/32 .18
CLM-16-BPDL 16 15.96/15.92 19.00 18.42 .43 13/16 1.14 1.44 1-3/4 .26
CLM-20-BPDL 20 19.96/19.92 24.08 23.50 .56 1-1/8 1.29 1.59 2-3/16 .28


Drive-Out Option



STOCK GRIP LENGTHS—STEEL (USA)
NOMINAL
SHANK
DIA
GRIP
LENGTH
R
HANDLE
T
HANDLE
L
HANDLE
3/16 (#10) 1.00 CL-3-BPDR-1.00 CL-3-BPDT-1.00
1.50 CL-3-BPDR-1.50 CL-3-BPDT-1.50
SPECIAL CL-3-BPDR CL-3-BPDT CL-3-BPDL
1/4 1.00 CL-4-BPDR-1.00 CL-4-BPDT-1.00
1.25 CL-4-BPDR-1.25 CL-4-BPDT-1.25
1.50 CL-4-BPDR-1.50 CL-4-BPDT-1.50
2.00 CL-4-BPDR-2.00 CL-4-BPDT-2.00
2.50 CL-4-BPDR-2.50  
SPECIAL CL-4-BPDR CL-4-BPDT CL-4-BPDL
5/16 SPECIAL CL-5-BPDR CL-5-BPDT CL-5-BPDL
3/8 1.00 CL-6-BPDR-1.00 CL-6-BPDT-1.00
1.50 CL-6-BPDR-1.50 CL-6-BPDT-1.50
2.00 CL-6-BPDR-2.00 CL-6-BPDT-2.00
2.50 CL-6-BPDR-2.50 CL-6-BPDT-2.50
3.00 CL-6-BPDR-3.00  
SPECIAL CL-6-BPDR CL-6-BPDT CL-6-BPDL
7/16 SPECIAL CL-7-BPDR CL-7-BPDT CL-7-BPDL
1/2 1.00 CL-8-BPDR-1.00    
1.50 CL-8-BPDR-1.50 CL-8-BPDT-1.50 CL-8-BPDL-1.50
1.75 CL-8-BPDR-1.75  
2.00 CL-8-BPDR-2.00 CL-8-BPDT-2.00
2.50 CL-8-BPDR-2.50 CL-8-BPDT-2.50
3.00 CL-8-BPDR-3.00 CL-8-BPDT-3.00
3.50 CL-8-BPDR-3.50 CL-8-BPDT-3.50
4.00 CL-8-BPDR-4.00  
5.00 CL-8-BPDR-5.00  
SPECIAL CL-8-BPDR CL-8-BPDT CL-8-BPDL
9/16 SPECIAL CL-9-BPDR CL-9-BPDT CL-9-BPDL
5/8 SPECIAL CL-10-BPDR CL-10-BPDT CL-10-BPDL
3/4 SPECIAL CL-12-BPDR CL-12-BPDT CL-12-BPDL
7/8 SPECIAL CL-14-BPDR CL-14-BPDT CL-14-BPDL
1 SPECIAL CL-16-BPDR CL-16-BPDT CL-16-BPDL


Add "C" suffix to part no. for attached cable assembly.

STOCK GRIP LENGTHS — STEEL (METRIC)
NOMINAL
SHANK
DIA
GRIP
LENGTH
R
HANDLE
T
HANDLE
L
HANDLE
5mm SPECIAL CLM-5-BPDR CLM-5-BPDT CLM-5-BPDL
6mm SPECIAL CLM-6-BPDR CLM-6-BPDT CLM-6-BPDL
8mm SPECIAL CLM-8-BPDR CLM-8-BPDT CLM-8-BPDL
10mm SPECIAL CLM-10-BPDR CLM-10-BPDT CLM-10-BPDL
12mm SPECIAL CLM-12-BPDR CLM-12-BPDT CLM-12-BPDL
16mm SPECIAL CLM-16-BPDR CLM-16-BPDT CLM-16-BPDL
20mm SPECIAL CLM-20-BPDR CLM-20-BPDT CLM-20-BPDL


Carr Lane Manufacturing Co.
en_250