USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KUGELSCHEIBEN

 


 
BESONDERHEITEN: Two-piece washer that compensates whenever a stud and clamping surface are not exactly perpendicular. The top washer has a convex spherical radius, while the bottom washer has a matching concave spherical radius. Available in steel or stainless steel.

GRÖßEN (STAHL): Available for stud sizes from 1/4 to 1-1/2" (M6 to M36 in metric) — see Dimensions page for part numbers.

GRÖßEN (STAINLESS): Available for stud sizes from #10 to 3/4" (M5 to M18 in metric) — see Dimensions page for part numbers.

WERKSTOFF (STAHL): 12L14 steel, carburised-hardened, black oxide finish.

WERKSTOFF (EDELSTAHL): 300-series stainless, passivated.


  
Carr Lane Manufacturing Co.
de_433