USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SPHERICAL NUTS & WASHERS

 


 
Now Also Available in Stainless Steel!

FEATURES: Combination nut and washer that compensates whenever a stud and clamping surface are not exactly perpendicular. Heavy-hex nut, similar to a Flange Nut, except with a convex spherical radius underneath. The washer has a matching concave spherical radius.

SIZES (STEEL): Available in thread sizes from 1/4-20 to 1"-8 (M6 to M24 in metric) — see Dimensions page for part numbers.

SIZES (STAINLESS): Available in thread sizes from 1/4-20 to 3/4-10—see Dimensions page for part numbers.

MATERIAL (STEEL): 12L14 steel, carburized-hardened, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless, passivated.


  
Carr Lane Manufacturing Co.
en_432