USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KEY INSERT ASSORTMENTS

 




Key Insert Assortments contain an installation tool and several inserts for each size.


 
FEATURES: With a Key Insert assortment, you always have the right insert and installation tool on hand for thread repairs. Each assortment contains many different insert sizes and an installation tool for each size. The durable case provides convenient storage and clear organization. Order individual inserts as refills.

SIZES: Choice of five assortments, each containing seven insert sizes and an installation tool for each — see Dimensions page for part numbers:
 #10-24 to 3/4-10 UNC Coarse
 #10-24 to 3/4-10 UNC Coarse Stainless
 #10-32 to 3/4-16 UNF Fine
 M5 to M20 Metric Coarse
 5/16-18 to 1-1/8"–12 Solid Stainless

MATERIAL: Case > Durable plastic with insert. Other components > See catalog information for each specific item.
Carr Lane Manufacturing Co.
en_507