USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PRESS-FIT BUSHINGS

 


P




 
FEATURES: This is our most-popular and least-expensive type of drill bushing. P bushings are permanently pressed into the jig plate, usually flush with the top surface. They are generally used for single-operation drilling or reaming, when you do not expect to replace bushings during the tooling's lifetime. P bushings can be mounted closer together than headed bushings, but offer less resistance to heavy axial loads.

STANDARD SIZES: See Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushings only, either ground or unground OD, with any standard USA or metric ID size within the stated range.
 P-20-16-.1250   Standard bushing, 1/8" ID
 P-20-16-.1772   Standard bushing, 4.50mm, ID (.1772")
 P-20-16U-.1250   Add "U" for Unground OD

STANDARD ID TOLERANCE:
 From #80 to 1/4"     +.0001/+.0004
 Over 1/4 to 3/4"     +.0001/+.0005
 Over 3/4 to 1-1/2"     +.0002/+.0006
 Over 1-1/2 to 2-3/4"     +.0003/+.0007

REAMER ID TOLERANCE: Reamer bushings have a different tolerance range than drill bushings:
 From #80 to 1/4"     +.0005/+.0008
 Over 1/4 to 3/4"     +.0006/+.0010
 Over 3/4 to 1-1/2"     +.0008/+.0012
To order bushings with a reamer tolerance, add "-REAMER" to the part number:
 P-20-16-.1250-REAMER (Special)

NO-COUNTERBORE ON LONG BUSHINGS: Extremely long bushings with a small ID size (marked * ) are counterbored according to ANSI standards for proper drill-bearing length to eliminate binding and heat buildup. Add "-NCB" for applications that require these bushings without a counterbore:
 P-20-16-.1250-NCB (Special)

MATERIAL: 1144 Stressproof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
en_783