USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND KNOBS

 


ALUMINIUM (USA & METRIC)
PART NO. D
DIA
A
DIA
B C H HOLE
TYPE
E
CL-85-HK-8A 1-1/8 9/16 5/16 5/16 7/8 BLANK
CL-80-HK-8A TAPPED 1/4-20 X 1/2 DEEP
CLM-80-HK-8A M6 X 1/2 DEEP
CL-8-HK-8A TAPPED
THROUGH
1/4-20
CLM-8-HK-8A M6
CL-28-HK-8A REAMED 1/4 X 1/2 DEEP
CLM-28-HK-8A 6mm X 1/2 DEEP
CL-25-HK-2A 1-3/4 3/4 1/2 3/8 1-1/8 BLANK
CL-10-HK-2A TAPPED 1/4-20 X 7/8 DEEP
CL-20-HK-2A 5/16-18 X 7/8 DEEP
CLM-10-HK-2A M6 X 7/8 DEEP
CLM-20-HK-2A M8 X 7/8 DEEP
CL-1-HK-2A TAPPED
THROUGH
1/4-20
CL-2-HK-2A 5/16-18
CLM-1-HK-2A M6
CLM-2-HK-2A M8
CL-21-HK-2A REAMED 1/4 X 7/8 DEEP
CL-22-HK-2A 5/16 X 7/8 DEEP
CLM-21-HK-2A 6mm X 7/8 DEEP
CLM-22-HK-2A 8mm X 7/8 DEEP
CL-45-HK-4A 2-1/8 1 5/8 7/16 1-3/8 BLANK
CL-20-HK-4A TAPPED 5/16-18 X 1 DEEP
CL-30-HK-4A 3/8-16 X 1 DEEP
CL-40-HK-4A 1/2-13 X 1 DEEP
CLM-20-HK-4A M8 X 1 DEEP
CLM-30-HK-4A M10 X 1 DEEP
CLM-40-HK-4A M12 X 1 DEEP
CL-2-HK-4A TAPPED
THROUGH
5/16-18
CL-3-HK-4A 3/8-16
CL-4-HK-4A 1/2-13
CLM-2-HK-4A M8
CLM-3-HK-4A M10
CLM-4-HK-4A M12
CL-23-HK-4A REAMED 3/8 X 1 DEEP
CL-24-HK-4A 1/2 X 1 DEEP
CLM-23-HK-4A 10mm X 1 DEEP
CLM-24-HK-4A 12mm X 1 DEEP
CL-105-HK-10A 2-1/2 1-1/8 1 1/2 1-5/8 BLANK
CL-90-HK-9A TAPPED 1/2-13 X 1-1/4 DEEP
CL-100-HK-10A 5/8-11 X 1-1/4 DEEP
CLM-90-HK-9A M12 X 1-1/4 DEEP
CLM-100-HK-10A M16 X 1-1/4 DEEP
CL-9-HK-9A TAPPED
THROUGH
1/2-13
CL-10-HK-10A 5/8-11
CLM-9-HK-9A M12
CLM-10-HK-10A M16
CL-29-HK-9A REAMED 1/2 X 1-1/4 DEEP
CL-31-HK-10A 5/8 X 1-1/4 DEEP
CLM-29-HK-9A 12mm X 1-1/4 DEEP
CLM-31-HK-10A 16mm X 1-1/4 DEEP
CL-65-HK-6A 2-3/4 1-3/8 3/4 1/2 1-1/2 BLANK
CL-50-HK-6A TAPPED 5/8-11 X 1-1/8 DEEP
CL-60-HK-6A 3/4-10 X 1-1/8 DEEP
CLM-50-HK-6A M16 X 1-1/8 DEEP
CLM-60-HK-6A M20 X 1-1/8 DEEP
CL-5-HK-6A TAPPED
THROUGH
5/8-11
CL-6-HK-6A 3/4-10
CLM-5-HK-6A M16
CLM-6-HK-6A M20
CL-25-HK-6A REAMED 5/8 X 1-1/8 DEEP
CL-26-HK-6A 3/4 X 1-1/8 DEEP
CLM-25-HK-6A 16mm X 1-1/8 DEEP
CLM-26-HK-6A 20mm X 1-1/8 DEEP

Carr Lane Manufacturing Co.
en_266