Chip-Breaker Bushings – Metric (CHM)
Three Dimensional (3D) View
View Large Image
Carr Lane

CHM-22-45-14.00  •  Chip-Breaker Bushings – Metric (CHM)

Drill Bushings

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberID (mm)OD (mm)LENGTH (mm)F DIA (mm)G (mm)H (mm)J (mm)LR (mm)LOCKSCREW
CHM-22-45-14.0014.00224534105.51335°23.5LSM-5 or LSM-6

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.