Diamond-Groove Bushings – Metric (DGM)
Three Dimensional (3D) View
View Large Image
Carr Lane

DGM-26-36-17.50  •  Diamond-Groove Bushings – Metric (DGM)

Drill Bushings

Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.

Status

!

Part Number

Quantity

Description

Unit Price*

Line Item Total*

Part Specifications

Part NumberID (mm)OD (mm)LENGTH (mm)
DGM-26-36-17.5017.502636

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.