Air Clamping Valves
Three Dimensional (3D) View
View Large Image
Carr Lane

CL-14-PCAV  •  Air Clamping Valves

Toggle Clamps,KOSMEK Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

AIR CLAMPING VALVE

Unit Price*

Line Item Total*

Part Specifications

Part NumberVALVE TYPEPORTSMAXIMUM OPERATING PRESSURE
CL-14-PCAV4-Way, 2-Position1/4-NPT Female x 5150 psi

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.