Air Fittings – Tee (1/4-NPT Female x 3)
Three Dimensional (3D) View
View Large Image
Carr Lane

CL-14-PCTE  •  Air Fittings – Tee (1/4-NPT Female x 3)

Toggle Clamps,KOSMEK Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

AIR FITTING

Unit Price*

Line Item Total*

Part Specifications

Part NumberSIZEMAXIMUM OPERATING PRESSURE
CL-14-PCTE1/4-NPT Male x 3100 psi

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.