Load-Rated Cable Assemblies – Type 1 (Loop Left End / Plain Right End)
Three Dimensional (3D) View
View Large Image
Carr Lane

CL-12-LKA  •  Load-Rated Cable Assemblies – Type 1 (Loop Left End / Plain Right End)

Ball Lock Pins & Quick-Release Pins

Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.

Status

!

Part Number

Quantity

Description

Unit Price*

Line Item Total*

Part Specifications

Part NumberCABLE
SIZE
LOAD
RATING
(lbs)
CABLE
DIA
AFTER
COATING
CABLE
DIA
BEFORE
COATING
CABLE
CONSTRUCTION
LEFT
END
RIGHT
END
CL-12-LKA2100.062.0477 x 7LOOPPLAIN

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.