Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-6509-10-45-O-I  • 

Pricing & Availability

Status

Part Number

Quantity

Description

ROTAT. MODULE VERTICAL DMV 600,
6000 N, MANUAL OPERATION BACKLASH - FREE, INDEX POS. 8 x 45░

Unit Price*

Line Item Total*

Part Specifications

Part NumberLOAD
CAPACITY
Fz
(lbs)
LOAD
CAPACITY
+/- Fx and Fy
(lbs)
ALLOWABLE
TORQUE
+/- Mx and My
(Nm)
ALLOWABLE
TORQUE
+/- Mz
(Nm)
INDEXING
ENGAGEMENT
POSITIONS
CLR-6509-10-45-O-I13504508008008 x 45°

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model