Three Dimensional (3D) View
View Large Image
Carr Lane

CL-60-TV  •  Tiny Vise® Double Edge Clamps (Serrated Jaws)

Edge Clamps

Pricing & Availability

Status

Part Number

Quantity

Description

TINY VISE DOUBLE EDGE CLAMP

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
THREAD
BCDE
MIN
E
MID
RANGE
E
MAX
F
DIA
GHJKLALLOWABLE
WORKPIECE
SIZE
DIFFERENTIAL
MAXIMUM
TRAVEL
(WITH NO SIZE
DIFFERENTIAL)
RECOM-
MENDED
TORQUE
(ft-lbs)
APPROX.
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(lbs)
CL-60-TV3/8-16.438.570.684.520.572.625.7501-1/87/321-1/41.060.19.052.1058650

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model