Plastic C Clamps – Alumina Oxide Tips
Three Dimensional (3D) View
View Large Image
Carr Lane

CL-318-DC2T  •  Plastic C Clamps – Alumina Oxide Tips

Pricing & Availability

Status

Part Number

Quantity

Description

PLASTIC C CLAMP

Unit Price*

Line Item Total*

Part Specifications

Part NumberABCDEFG
THREAD
HMAXIMUM
TORQUE
(in-lbs)
WEIGHT
(lbs)
CL-318-DC2T1-3/163/42-3/413/1629/3225/329/16-122-13/16125.13

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.