Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-25-CLK-65  •  Center Locating Keys – Type 4 (2", 3-1/4", 50mm, 60mm, 65mm, 70mm, 80mm Dia)

Jig & Fixture,CL5® 5-Axis Workholding,Quick-Change,Locating Pins

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
DIA
NOMINAL
A
DIA
ACTUAL
B
DIA
NOMINAL
B
DIA
ACTUAL
CDE
SOCKET-HEAD
CAP SCREW
(Order
separately
below –
1 Required)
F
SOCKET-HEAD
CAP SCREW
(Order
separately
below –
2 Required)
G
CLM-25-CLK-6565mm2.559125mm.9843.91.98CLM-10x45-SHCSCLM-6x25-SHCS1.339

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model