Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-18-TN  •  T Nuts for CL5 System

Jig & Fixture,CL5® 5-Axis Workholding,Quick-Change

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberTABLE
SLOT
SIZE
A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
CLM-18-TN3/8" or 10mmM619.4015.922115.6

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model