Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-1012-GCB  •  Gripper Contact Bolts

Work Supports & Rest Buttons,KOSMEK Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

GRIPPER CONTACT BOLT

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
SERRATIONSSERRATION
DIMENSIONS
(mm)
CLM-1012-GCBM101.51212.57.517FINE3.2x90°

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model