Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1941-900  • 

Pricing & Availability

Status

Part Number

Quantity

Description

threaded-body work support, "ø 16 x 6.5 mm stroke, 4.0 kN, air pressure advanced, 500 bar
(As of 03/11/2020, Formally known as CLR-1941-900-WS)"

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
E
BODY
THREAD
STROKE
(mm)
CLR-1941-900900416M26x1.56.5

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model