Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-DZ12-889-598  • 

Pricing & Availability

Status

Part Number

Quantity

Description

DropZero modular zero-point device, manual, stackable, Ø 88.90 x 59.80 mm, retention force 12 kN at 2.5 rotations.

Unit Price*

Line Item Total*

Part Specifications

Part NumberITEMOPERATIONRETENTION
FORCE
(lbs)
RETENTION
FORCE
(kN)
TORQUE
(ft-lbs)
AB
DIA
WEIGHT
(lbs)
CLR-DZ12-889-598Complete Module AssemblyManual270012452.3543.505.64

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model