Three Dimensional (3D) View
View Large Image
Carr Lane

CL-2-TVLP  •  Tiny Vise® Edge Clamps (Low Profile)

Edge Clamps

Pricing & Availability

Status

Part Number

Quantity

Description

TINY VISE EDGE CLAMP

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
THREAD
BDE
MIN
E
MID
RANGE
E
MAX
GHJKMAX
TRAVEL
RECOM-
MENDED
TORQUE
(ft-lbs)
APPROX
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(lbs)
CL-2-TVLP#8-32.150.213.175.205.2351/23/329/16.470.060.460

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model