Three Dimensional (3D) View
View Large Image
Carr Lane

CL-5-SWA-3  •  Swing Clamp Assemblies (Flange Mounted, Knob Handle)

Swing Clamps

Pricing & Availability

Status

Part Number

Quantity

Description

SWING CLAMP ASSEMBLY

Unit Price*

Line Item Total*

Part Specifications

Part NumberD
THREAD
SIZE
ABCEFGH
DIA
JKLMNPQ
SOCKET-
HEAD
CAP
SCREWS
RSTUVW
CL-5-SWA-31/2-132-1/21-3/81-1/81-1/21-1/84-3/163/423/16.5211/16.311-3/41/4 or M621/25/1611-5/161-1/8

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model